Adjustable straps (04055) (04055-08040)

Adjustable straps (04055) 04055-08040

Product Details:

Manufacturer part number: 04055-08040

Brand: NORELEM

Price: 37.80

Delivery time: 4 Days


Technical Data:

A=Total length: 40 mm

B: 10 mm

C: 6 mm

D: 16 mm

E: 9 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

04055-08040

Part Number
04055-08040
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A=Total length
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F G
(mm)
H=Thread Weight (ERP)
(kg)

37.80 €

1 4 Days 401061691912M80.0460

Loading...

  1. 1

Basic information

Type Main Body Version 1 Relocatable Item Clamp strap
RoHS Yes

This page is Adjustable straps (04055), part number 04055-08040.
You can find the detail information about specifications and dimensions on part number 04055-08040.

Variation of this product

Part Number
04055-08050
04055-08063
04055-10050
04055-10063
04055-10080
04055-10100
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
A=Total length
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F G
(mm)
H=Thread Weight (ERP)
(kg)

40.60 €

1 4 Days 5012141691912M80.0568

44.74 €

1 4 Days 6312271691912M80.0706

43.72 €

1 4 Days 5012820112512M100.0801

47.22 €

1 4 Days 63151820112512M100.0984

57.39 €

1 4 Days 80153223112516M100.1701

62.60 €

1 4 Days 100154035112516M100.2223

Tech Support