Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
01265-314040065
Part Number
|
---|
01265-314040065 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | BN=Slot width | D2=Internal diameter | D3=Fastening hole | D4=Fastening hole | H=Height | H1 | H4=height | L=Length | L1 | L2 | L3 | L4 | L5 | L6 | L7 | L8 | L9 | NB=o. across (N) | Weight (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5,468.94 € | 1 | 4 Days | 14 | 20 | M16 | M12 | 650 | 50 | 23 | 400 | 150 | 320 | 300 | 200 | 200 | 150 | 55 | - | 100 | 4 | 220.0000 |
Loading...
D5=Thread | M16 | Form | C | H3 | 18 |
---|---|---|---|---|---|
Item | Angle plate | L11 | 25 | Main material | GJL300 |
Version 1 | double sided | Version 2 | with t-slot | RoHS | yes |
This page is Angle plate double sided, form C, GJL300, with T-slot (01265), part number 01265-314040065.
You can find the detail information about specifications and dimensions on part number 01265-314040065.
Configure
Basic Attributes
L8
BN=Slot width
D2=Internal diameter
D3=Fastening hole
D4=Fastening hole
H=Height
H1
H4=height
L=Length
L1
L2
L3
L4
L5
L6
L7
L9
NB=o. across(N)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
01265-314040050 |
01265-314050060 |
01265-314050075 |
01265-314063070 |
01265-314063085 |
01265-314080080 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | BN=Slot width | D2=Internal diameter | D3=Fastening hole | D4=Fastening hole | H=Height | H1 | H4=height | L=Length | L1 | L2 | L3 | L4 | L5 | L6 | L7 | L8 | L9 | NB=o. across (N) | Weight (ERP) (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4,116.54 € | 1 | 4 Days | 14 | 20 | M16 | M12 | 500 | 50 | 23 | 400 | 150 | 320 | 300 | 200 | 200 | 150 | 55 | - | 100 | 3 | 170.0000 | ||
6,263.82 € | 1 | 4 Days | 14 | 20 | M16 | M12 | 600 | 50 | 23 | 500 | 200 | 400 | 200 | - | 250 | 200 | 75 | - | 100 | 4 | 290.0000 | ||
7,645.20 € | 1 | 4 Days | 14 | 20 | M16 | M12 | 750 | 50 | 23 | 500 | 200 | 400 | 200 | - | 250 | 200 | 75 | - | 100 | 5 | 335.0000 | ||
8,880.30 € | 1 | 4 Days | 14 | 25 | M16 | M16 | 700 | 50 | 23 | 630 | 250 | 500 | 400 | - | 315 | 200 | 100 | - | 125 | 4 | 440.0000 | ||
10,703.28 € | 1 | 4 Days | 14 | 25 | M16 | M16 | 850 | 50 | 23 | 630 | 250 | 500 | 400 | - | 315 | 200 | 100 | - | 125 | 5 | 515.0000 | ||
11,821.08 € | 1 | 4 Days | 14 | 25 | M16 | M16 | 800 | 50 | 23 | 800 | 300 | 640 | 600 | 400 | 400 | 300 | 135 | - | 150 | 4 | 670.0000 |