Locating bushes, stainless steel for status sensor, Form B, with thread and collar (03197-16)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
03197-16-1205120
03197-16-1206160
03197-16-1208160
03197-16-1210240
03197-16-1212240
03197-16-1216300
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D1
(mm)
D2
(mm)
H
(mm)
H1
(mm)
H2
(mm)
H3
(mm)
H4
(mm)
M
(mm)
N
(mm)
T
(mm)
Weight (ERP)
(kg)

30.91 €

1 4 Days 20620351.511.2M12220.0190

32.49 €

1 4 Days 247.52035212.1M162.520.0320

32.49 €

1 4 Days 241020353.113.1M162.520.0290

35.66 €

1 4 Days 341325510419.2M242.530.0850

35.66 €

1 4 Days 3415255104.820.2M242.530.0790

37.25 €

1 4 Days 402030510623.2M302.530.1330

Loading...

  1. 1

Basic information

Material Stainless Steel Steel code 1.4305 Surface finish body Bright
Form B Form definition With thread and collar Item Adapter bush
Version 1 For status sensor D4(mm) 3 H5(mm) 4
SW(mm) 5 RoHS Yes PL Edelstahl No

Tech Support