Idler sprocket, single with ball bearing, steel (22280)

Idler sprocket, single with ball bearing, steel (22280)
· Suitable for roller chains acc. to DIN ISO 606

· Ball bearing sealed on both sides

· Maintenance-free

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
22280-012051614
22280-012051616
22280-012051618
22280-034071613
22280-034071615
22280-038073221
22280-038073222
22280-058030814
22280-058030815
22280-058030817
22280-100170212
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
C B1 D1=Pitch circle diameter L1 ISO No. D3 N=No. of teeth D L2 D2 Division (PxB1) Division inches (PxB1) Pitch
(mm)
Weight in kg (ERP)
(kg)

12.54 €

1 4 Days 1.37.257.071208 B-116 +0.26 +0.131461.918.340-1/2X5/1612.7 x 7.750.1309

13.14 €

1 4 Days 1.37.265.11208 B-116 +0.26 +0.131669.918.340-1/2X5/1612.7 x 7.750.1726

14.09 €

1 4 Days 1.37.273.141208 B-116 +0.26 +0.13187818.340-1/2X5/1612.7 x 7.750.2146

17.35 €

1 4 Days 211.179.591212 B-116 +0.26 +0.131387.818.340-3/4X7/1619.05 x 11.680.3404

18.75 €

1 4 Days 211.191.631212 B-116 +0.26 +0.131599.818.340-3/4X7/1619.05 x 11.680.4774

12.54 €

1 4 Days 15.363.911206 B-116 +0.26 +0.132167.618.340-3/8X7/329.525 x 5.720.1458

12.79 €

1 4 Days 15.366.931206 B-116 +0.26 +0.132270.618.340-3/8X7/329.525 x 5.720.1559

14.67 €

1 4 Days 1.69.171.341210 B-116 +0.26 +0.131478.218.340-5/8X3/815.875 x 9.650.2393

15.54 €

1 4 Days 1.69.176.361210 B-116 +0.26 +0.131583.218.340-5/8X3/815.875 x 9.650.2771

17.03 €

1 4 Days 1.69.186.391210 B-116 +0.26 +0.131793.318.340-5/8X3/815.875 x 9.650.3610

26.50 €

1 4 Days 2.516.298.141416 B-120 +0.112109.717.7471X17.02mm-25.4 x 17.020.7318

Loading...

  1. 1

Basic information

Version 1 single Main material steel Item Idler Sprocket
Version 2 with ball bearing Steel code C45 RoHS true

Tech Support