Round tube, aluminium Ø30 type I (10900)

Round tube, aluminium Ø30 type I (10900)
· Lightweight version for weight-optimised structures

· Modular variety thanks to extensive accessories

· Tube system for smart equipment construction

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

10900-00300X1000

Part Number
10900-00300X1000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

16.19 €

1 4 Days

Loading...

  1. 1

Basic information

Main material Aluminium Item Round tube Ø30 Profile Ø30
L=Length(mm) 1000 L max.(mm) 6000 D10(mm) Type I
Ix(cm⁴) 1.29 Iy(cm⁴) 1.29 Wx(cm³) 0.86
Wy(cm³) 0.86 Profile area(cm²) 1.26 Surface finish body Anodised
Moment of inertia torsion(cm⁴) 2.44 RoHS Yes PL Edelstahl No
Weight (ERP)(kg) 0.3400 Approx. weight(kg/m) 0.34

This page is Round tube, aluminium Ø30 type I (10900), part number 10900-00300X1000.
You can find the detail information about specifications and dimensions on part number 10900-00300X1000.

Tech Support