Rotary Table

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
172-196
172-198
176-106
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Additional Spec

1,428.95 €

1 60 Days 100 mm for TM-1005B

1,425.00 €

1 60 Days 100 mm with fine feed knob for TM-1005B

1,022.42 €

1 5 Days Rotation: 360°
Graduation: 1°
Nonius: 6 ft
Stage size: Ø 112 mm
Effective Ø 66 mm glass (No. 200662)
Height: 22 mm
Mass: 1.7 kg

Loading...

  1. 1

Tech Support