Stand for Granite Surface Plate

Stand for Granite Surface Plate
These Granite Surface Plates and optional stands offers:
- Surface diamond lapped, side face fine ground, backside fine sawn.
- The optional stand is a welded construction including 3 or 5-point bearings and two adjusting screws.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
C-S1000
C-S1010
C-S1200
C-S1600
C-S2000
C-S630
C-S636
C-S800
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Additional Spec Dimensions L x W x H
(mm)
Mass
(kg)

1,591.25 €

1 5 Days For Granite Plate 901-MC10001000 x 630 x 79030

2,018.42 €

1 5 Days For Granite Plate 901-MC10101000 x 1000 x 79035

1,656.25 €

1 5 Days For Granite Plate 901-MC12001200 x 800 x 79040

2,223.75 €

1 5 Days For Granite Plate 901-MC16001600 x 1000 x 79055

2,036.84 €

1 5 Days For Granite Plate 901-MC20002000 x 1000 x 79070

1,431.58 €

1 60 Days For Granite Plate 901-MC630630 x 400 x 79023

1,927.63 €

1 5 Days For Granite Plate 901-MC636630 x 630 x 79025

1,647.37 €

1 5 Days For Granite Plate 901-MC800800 x 500 x 79025

Loading...

  1. 1

Tech Support