Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
ELS 092154
Temperature(°C) | - 15 to +60 | ID Passage(mm) | 9 | Flow Rate(l/min) | 24 (ΔP = 0.3 bar with shutter), 33.5 (ΔP = 0.3 bar without shutter) |
---|---|---|---|---|---|
BSPP Male Thread | G 3/4 | Construction | Brass body | Operating pressure | 0 to 10 bar |
Drill ⌀(mm) | 28 | Panel depth(mm) | 20 |
This page is Bulkhead Coupler, ELS Type, part number ELS 092154.
You can find the detail information about specifications and dimensions on part number ELS 092154.