Thread Hydraulic High-Pressure Coupler

Thread Hydraulic High-Pressure Coupler
Hydraulic quick fittings are used to easily and safely connect and disconnect pipe and other oil equipment, without the need for special tools or equipment.
Technicians can select the specific part for their system from the Prevost fittings range (anchor link to the first paragraph), by figuring out the pressure, temperature and other technical conditions.
Double-closure fitting system: when uncoupled, the fitting shuts off the fluid supply and a closure system stops the adaptor to avoid downstream fluid flow.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
HBC 061251
HBC 101252
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal Diameter
(mm)
Flow Rate
(l/min)
NPT Male Thread

34.90 €

1 7 Days 65 (nominal)1/4

34.97 €

1 7 Days 109 (nominal)3/8

Loading...

  1. 1

Basic information

Temperature(°C) - 25 to +100 Application Auto : cylinders, press extractors Max. Operating Pressure(bar) 700
Construction Body: steel Technology Screw lock Connection Manual screw thread
Profile Interchangeable Highlight Pressurised connection

Tech Support