Interchangeable Hydraulic Adaptor with Valve Lock Mechanism

Interchangeable Hydraulic Adaptor with Valve Lock Mechanism
Hydraulic quick fittings are used to easily and safely connect and disconnect pipe and other oil equipment, without the need for special tools or equipment.
Technicians can select the specific part for their system from the Prevost fittings range (anchor link to the first paragraph), by figuring out the pressure, temperature and other technical conditions.
Double-closure fitting system: when uncoupled, the fitting shuts off the fluid supply and a closure system stops the adaptor to avoid downstream fluid flow.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
HCG 066101
HCG 106102
HCG 206104
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal Diameter
(mm)
Inlet BSPP Female Thread Flow Rate
(l/min)
Max. Operating Pressure
(bar)

8.35 €

1 7 Days 6G 1/412 (nominal)400

10.05 €

1 7 Days 10G 3/823 (nominal)300

24.78 €

1 7 Days 20G 3/4106 (nominal)250

Loading...

  1. 1

Basic information

Temperature(°C) - 25 to +100 Application Industry, Agricultural Construction Body: steel
Technology Ball lock Connection Semi-automatic Profile Interchangeable

Tech Support