Locking Assemblies BAR (Part Numbers)

Locking Assemblies BAR
  • Volume Discount
Material: Steel.
• For fixing a hub (e.g. drive wheel, rotor or similar) on a shaft.
• For medium torques.
• Very good distribution of pressure.
• Very good self-centering.
• Self-releasing at dismounting.
• Also suitable for large hub and shaft tolerances.
• Slight axial offset possible during assembly.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

61540635

Part Number
61540635
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner diameter d
(mm)
Outer diameter D
(mm)
L1
(mm)
Length L
(mm)
L2
(mm)
Transmissible torque T
(Nm)
Admissible axial force Fax
(kN)
Shaft surface pressure PW
(N/mm2)
Hub surface pressure PN
(N/mm2)
Thread size
(mm)
Tightening torque fastening screws TA
(Nm)
No. of bolts (pcs) Weight
(kg)

25.03 €

1 Available 4 Days 6.351610.51113.510318072M 2.5 x 101.230.012

Loading...

  1. 1

Basic information

Centering Provided Material Steel Surface Blank
Type BAR Design (shape) Cylindrical with several screws

This page is Locking Assemblies BAR, part number 61540635.
You can find the detail information about specifications and dimensions on part number 61540635.

Variation of this product

Part Number
61540500
61540600
61540700
61540800
61540900
61540953
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Inner diameter d
(mm)
Outer diameter D
(mm)
L1
(mm)
Length L
(mm)
L2
(mm)
Transmissible torque T
(Nm)
Admissible axial force Fax
(kN)
Shaft surface pressure PW
(N/mm2)
Hub surface pressure PN
(N/mm2)
Thread size
(mm)
Tightening torque fastening screws TA
(Nm)
No. of bolts (pcs) Weight
(kg)

24.93 €

1 Available 4 Days 51610.51113.56215055M 2.5 x 101.230.012

25.03 €

1 Available 4 Days 61610.51113.59318869M 2.5 x 101.230.012

26.50 €

1 Available 4 Days 71710.51113.511315564M 2.5 x 101.230.013

26.50 €

1 Available 4 Days 81810.51113.512314162M 2.5 x 101.230.015

27.77 €

1 Available 4 Days 92012.51315.517413260M 2.5 x 121.240.02

25.29 €

1 Available 4 Days 9.532012.51315.518412459M 2.5 x 121.240.02

Tech Support