Locking Assemblies BAR (Part Numbers)

Locking Assemblies BAR
  • Volume Discount
Material: Steel.
• For fixing a hub (e.g. drive wheel, rotor or similar) on a shaft.
• For medium torques.
• Very good distribution of pressure.
• Very good self-centering.
• Self-releasing at dismounting.
• Also suitable for large hub and shaft tolerances.
• Slight axial offset possible during assembly.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

61544800

Part Number
61544800
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner diameter d
(mm)
Outer diameter D
(mm)
L1
(mm)
Length L
(mm)
L2
(mm)
Transmissible torque T
(Nm)
Admissible axial force Fax
(kN)
Shaft surface pressure PW
(N/mm2)
Hub surface pressure PN
(N/mm2)
Thread size
(mm)
Tightening torque fastening screws TA
(Nm)
No. of bolts (pcs) Weight
(kg)

109.38 €

1 Available 4 Days 4880353644215086206123M 8 x 354080.74

Loading...

  1. 1

Basic information

Centering Provided Material Steel Surface Blank
Type BAR Design (shape) Cylindrical with several screws

This page is Locking Assemblies BAR, part number 61544800.
You can find the detail information about specifications and dimensions on part number 61544800.

Variation of this product

Part Number
61540700
61540800
61540900
61545000
61545500
61546000
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Inner diameter d
(mm)
Outer diameter D
(mm)
L1
(mm)
Length L
(mm)
L2
(mm)
Transmissible torque T
(Nm)
Admissible axial force Fax
(kN)
Shaft surface pressure PW
(N/mm2)
Hub surface pressure PN
(N/mm2)
Thread size
(mm)
Tightening torque fastening screws TA
(Nm)
No. of bolts (pcs) Weight
(kg)

26.50 €

1 Available 4 Days 71710.51113.511315564M 2.5 x 101.230.013

26.50 €

1 Available 4 Days 81810.51113.512314162M 2.5 x 101.230.015

27.77 €

1 Available 4 Days 92012.51315.517413260M 2.5 x 121.240.02

127.70 €

1 Available 4 Days 5080353644215089190118M 8 x 354080.7

130.07 €

1 Available 4 Days 55854042522772110270174M 8 x 404080.77

133.95 €

1 Available 4 Days 60904042523060120248166M 8 x 404080.82

Tech Support