Locking Assemblies BAR (Part Numbers)

Locking Assemblies BAR
  • Volume Discount
Material: Steel.
• For fixing a hub (e.g. drive wheel, rotor or similar) on a shaft.
• For medium torques.
• Very good distribution of pressure.
• Very good self-centering.
• Self-releasing at dismounting.
• Also suitable for large hub and shaft tolerances.
• Slight axial offset possible during assembly.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

61544200

Part Number
61544200
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner diameter d
(mm)
Outer diameter D
(mm)
L1
(mm)
Length L
(mm)
L2
(mm)
Transmissible torque T
(Nm)
Admissible axial force Fax
(kN)
Shaft surface pressure PW
(N/mm2)
Hub surface pressure PN
(N/mm2)
Thread size
(mm)
Tightening torque fastening screws TA
(Nm)
No. of bolts (pcs) Weight
(kg)

101.87 €

1 Available 4 Days 427535364414106717799M 8 x 354060.67

Loading...

  1. 1

Basic information

Centering Provided Material Steel Surface Blank
Type BAR Design (shape) Cylindrical with several screws

This page is Locking Assemblies BAR, part number 61544200.
You can find the detail information about specifications and dimensions on part number 61544200.

Variation of this product

Part Number
61540700
61540800
61540900
61544500
61544800
61545000
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Inner diameter d
(mm)
Outer diameter D
(mm)
L1
(mm)
Length L
(mm)
L2
(mm)
Transmissible torque T
(Nm)
Admissible axial force Fax
(kN)
Shaft surface pressure PW
(N/mm2)
Hub surface pressure PN
(N/mm2)
Thread size
(mm)
Tightening torque fastening screws TA
(Nm)
No. of bolts (pcs) Weight
(kg)

26.50 €

1 Available 4 Days 71710.51113.511315564M 2.5 x 101.230.013

26.50 €

1 Available 4 Days 81810.51113.512314162M 2.5 x 101.230.015

27.77 €

1 Available 4 Days 92012.51315.517413260M 2.5 x 121.240.02

101.86 €

1 Available 4 Days 457535364415106716599M 8 x 354060.63

109.38 €

1 Available 4 Days 4880353644215086206123M 8 x 354080.74

127.70 €

1 Available 4 Days 5080353644215089190118M 8 x 354080.7

Tech Support