Locking Assemblies BAR (Part Numbers)

Locking Assemblies BAR
  • Volume Discount
Material: Steel.
• For fixing a hub (e.g. drive wheel, rotor or similar) on a shaft.
• For medium torques.
• Very good distribution of pressure.
• Very good self-centering.
• Self-releasing at dismounting.
• Also suitable for large hub and shaft tolerances.
• Slight axial offset possible during assembly.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

61542800

Part Number
61542800
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner diameter d
(mm)
Outer diameter D
(mm)
L1
(mm)
Length L
(mm)
L2
(mm)
Transmissible torque T
(Nm)
Admissible axial force Fax
(kN)
Shaft surface pressure PW
(N/mm2)
Hub surface pressure PN
(N/mm2)
Thread size
(mm)
Tightening torque fastening screws TA
(Nm)
No. of bolts (pcs) Weight
(kg)

68.54 €

1 Available 4 Days 285025263248034186105M 6 x 251760.22

Loading...

  1. 1

Basic information

Centering Provided Material Steel Surface Blank
Type BAR Design (shape) Cylindrical with several screws

This page is Locking Assemblies BAR, part number 61542800.
You can find the detail information about specifications and dimensions on part number 61542800.

Variation of this product

Part Number
61540700
61540800
61540900
61543000
61543200
61543500
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Inner diameter d
(mm)
Outer diameter D
(mm)
L1
(mm)
Length L
(mm)
L2
(mm)
Transmissible torque T
(Nm)
Admissible axial force Fax
(kN)
Shaft surface pressure PW
(N/mm2)
Hub surface pressure PN
(N/mm2)
Thread size
(mm)
Tightening torque fastening screws TA
(Nm)
No. of bolts (pcs) Weight
(kg)

26.50 €

1 Available 4 Days 71710.51113.511315564M 2.5 x 101.230.013

26.50 €

1 Available 4 Days 81810.51113.512314162M 2.5 x 101.230.015

27.77 €

1 Available 4 Days 92012.51315.517413260M 2.5 x 121.240.02

87.74 €

1 Available 4 Days 30552526325103417495M 6 x 251760.27

74.91 €

1 Available 4 Days 325525263260038181105M 6 x 251760.25

87.37 €

1 Available 4 Days 356030313782047172100M 6 x 301780.36

Tech Support