Catch plates Form A for DIN 3133 latches (K1336)

Catch plates Form A for DIN 3133 latches (K1336)
· Stainless steel

· Vibration proof

· Can be screwed on

· Can be riveted

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1336.91460442

Part Number
K1336.91460442
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

1.18 €

1 4 Days

Loading...

  1. 1

Basic information

Length L *Figure in () is the min length of the adjustable type.(mm) 44 B=Width(mm) 18 Main material Stainless steel
Steel code 1.4301 Surface finish body tumbled Form A
A=Hole spacing(mm) 20 Version 1 for latch Item Catch Plate
D=Fastening hole(mm) 4.8 Form definition straight for Art. No. 05530-05-350742
Weight(kg) 0.0121 PL Edelstahl true RoHS true

This page is Catch plates Form A for DIN 3133 latches (K1336), part number K1336.91460442.
You can find the detail information about specifications and dimensions on part number K1336.91460442.

Tech Support