Wedge clamps with fixed jaw for multi-clamping system, Form D, with machining allowance (K1749)

Wedge clamps with fixed jaw for multi-clamping system, Form D, with machining allowance (K1749)
· For high clamping forces

· High repeat accuracy

· Tolerance compensation possible with elongated hole

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1749.0500412

Part Number
K1749.0500412
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

217.35 €

1 4 Days

Loading...

  1. 1

Basic information

Main material Mild steel Surface finish body hardened and phosphated Form D
Form-Type with machining allowance Version 1 with fixed jaw Version 2 single sided
B=Width(mm) 50 B1(mm) 30 D (Internal thread) M5
G (cap screw DIN 912) M12x30 H=Height(mm) 25 H1(mm) 12.5
H3(mm) 4 L max.(mm) 81 L min.(mm) 75
Clamping force max.(kN) 30 Tightening torque max.(Nm) 85 Z (cap screw DIN 912) M12x25
Item Wedge Clamp C Hole for DIN 912 cap screw M12 Weight(kg) 0.6200
PL Edelstahl false RoHS true D1 M6

This page is Wedge clamps with fixed jaw for multi-clamping system, Form D, with machining allowance (K1749), part number K1749.0500412.
You can find the detail information about specifications and dimensions on part number K1749.0500412.

Tech Support