Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1751.0504401
Main material | Tool steel | Surface finish body | hardened and ground | Form | A |
---|---|---|---|---|---|
Slot width(mm) | 5 | B=Width(mm) | 50 | B1(mm) | 30 |
D3=Cap screw(mm) | M10x30 | H=Height(mm) | 25 | H1(mm) | 12.5 |
L=Length(mm) | 44 | L2(mm) | 24 | L3(mm) | 18 |
Version 1 | for multi-clamping system | Item | DS Fixed Jaw | D=Internal diameter | M5 |
D1=Internal diameter | M6 | Form definition | smooth | Weight(kg) | 0.4951 |
Suitable for system width(mm) | 50 | PL Edelstahl | false | RoHS | true |
This page is Fixed jaws DS for multi-clamping system, Form A, jaw plates smooth (K1751), part number K1751.0504401.
You can find the detail information about specifications and dimensions on part number K1751.0504401.