Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1979.08300X1000
Main material | aluminium | L max.(mm) | 6000 | L=Length(mm) | 1000 |
---|---|---|---|---|---|
Surface finish body | anodized | Profile | Ø30 | Item | Profile tube Ø30 |
BN=Slot width(mm) | 8 | Ix(cm⁴) | 1.2 | Iy(cm⁴) | 2.32 |
Wx(cm³) | 0.91 | Wy(cm³) | 1.55 | Moment of inertia torsion(cm⁴) | 0.76 |
Profile area(cm²) | 2.75 | F1 max.(kN) | 3.5 | Weight(kg) | 0.74 |
This page is Profile tube, Aluminium Ø30 slot 8 type I (K1979), part number K1979.08300X1000.
You can find the detail information about specifications and dimensions on part number K1979.08300X1000.