Attachment step jaws for centric vice, jaw width 65 mm (K1383)

Attachment step jaws for centric vice, jaw width 65 mm (K1383)
· Base for screwing on jaw plates

· Various jaw plates can be replaced quickly

· Hardened

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1383.06532

Part Number
K1383.06532
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

136.55 €

1 4 Days

Loading...

  1. 1

Basic information

Main material Steel B=Width(mm) 38 B1(mm) 8
B2(mm) 11 B3(mm) 11 H(mm) 32
H1(mm) 9.5 H2(mm) 27 L=Length(mm) 65
L1(mm) 34 Version 2 hardened Item Attachment Step Jaw
Weight(kg) 0.3584 RoHS true

This page is Attachment step jaws for centric vice, jaw width 65 mm (K1383), part number K1383.06532.
You can find the detail information about specifications and dimensions on part number K1383.06532.

Tech Support