Base rails (K0904)

Base rails (K0904)
· Suitable for multi-clamping systems

· For extending the clamping range

· Lateral graduations

· Hardened and ground toothing

· Suitable for grid system

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0904.5000801
K0904.5001201
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B1
(mm)
D
(mm)
D1
(mm)
H
(mm)
H1
(mm)
L
(mm)
L1
(mm)
B
(mm)
E
(mm)
Weight
(kg)

416.76 €

1 4 Days 8.212H614.24025199150242.51.1000

428.49 €

1 4 Days 12.212F720.250342492004853.7000

Loading...

  1. 1

Basic information

Main material High carbon steel L2(mm) 50 ±0.01 Item Strip
RoHS true

Tech Support