Manufacturer part number: K2044.40
Brand: KIPP
Price: 47.89 €
Delivery time: 4 Days
L=Length: 118 mm
SW=Key width: 50 mm
L2: 12 mm
Permissible load: 2500 kg
D2=Thread: M36
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K2044.40
Part Number
|
---|
K2044.40 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | L=Length (mm) | SW=Key width (mm) | L2 (mm) | Permissible load (kg) | D2=Thread | L1=Thread length (mm) | D1=diameter (mm) | L3 (mm) | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
47.89 € | 1 | 4 Days | 118 | 50 | 12 | 2500 | M36 | 56 | 40 | 40 | 1.1900 |
Loading...
Main material | steel | Version 1 | VDI3366 | Item | Hoist screws |
---|---|---|---|---|---|
PL Edelstahl | false | RoHS | true |
This page is Hoist screws VDI 3366 (K2044), part number K2044.40.
You can find the detail information about specifications and dimensions on part number K2044.40.
Configure
Basic Attributes
Type
L=Length(mm)
SW=Key width(mm)
L2(mm)
Permissible load(kg)
D2=Thread
L1=Thread length(mm)
D1=diameter(mm)
L3(mm)
Weight(kg)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K2044.16 |
K2044.20 |
K2044.25 |
K2044.32 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | L=Length (mm) | SW=Key width (mm) | L2 (mm) | Permissible load (kg) | D2=Thread | L1=Thread length (mm) | D1=diameter (mm) | L3 (mm) | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
23.78 € | 1 | 4 Days | 58 | 24 | 5 | 320 | M16 | 28 | 16 | 20 | 0.1200 | ||
27.36 € | 1 | 4 Days | 68 | 30 | 6 | 500 | M20 | 34 | 20 | 22 | 0.2100 | ||
30.72 € | 1 | 4 Days | 78 | 36 | 8 | 1000 | M24 | 38 | 25 | 25 | 0.3600 | ||
36.93 € | 1 | 4 Days | 95 | 41 | 10 | 1500 | M30 | 45 | 32 | 32 | 0.6400 |