Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K1861.1210230911 |
K1861.1612230911 |
K1861.2015230911 |
K1861.2516230911 |
K1861.3220230911 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | H1 (mm) | H2 (mm) | H3 (mm) | SW=key width (mm) | Travel S (mm) | Tightening torque max. (Nm) | D (mm) | L (mm) | Spring return force min. (N) | G (mm) | H (mm) | H8 (mm) | H9 (mm) | Piston Ø (mm) | Oil requirement / 10mm Travel (cm³) | Clamping force at 100 bar (kN) | Clamping force at 400 bar (kN) | Weight (kg) | H10 (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
112.96 € | 1 | 4 Days | 27 | 7 | 10.5 | 24 | 10 | 40 | 6 | 31 | 30 | M22x1.5 | 45.5 | 15 | 6 | 12 | 1.13 | 1.1 | 4.5 | 0.1000 | 26.5 | ||
114.15 € | 1 | 4 Days | 34 | 8 | 11 | 27 | 12 | 50 | 6 | 34 | 50 | M26x1.5 | 54 | 19 | 7 | 16 | 2.01 | 2 | 8 | 0.1600 | 33.5 | ||
140.31 € | 1 | 4 Days | 43 | 8 | 17.5 | 32 | 15 | 60 | 7 | 40 | 75 | M30x1.5 | 69.5 | 23 | 7 | 20 | 3.14 | 3.1 | 12.5 | 0.2600 | 42.5 | ||
155.77 € | 1 | 4 Days | 45.5 | 11 | 18 | 41 | 16 | 80 | 7 | 52 | 125 | M38x1.5 | 72.5 | 26.5 | 10 | 25 | 4.91 | 4.9 | 19.6 | 0.4300 | 45 | ||
228.31 € | 1 | 4 Days | 71.5 | 12 | 20 | 50 | 20 | 225 | 8 | 62 | 200 | M48x1.5 | 100 | 40 | 11 | 32 | 8.04 | 8 | 32 | 1.0300 | 71 |
Loading...
Item | Screw-in cylinder | Main material | steel | Surface finish body | black oxidised |
---|---|---|---|---|---|
Version 1 | hydraulic | Form | C | Connection type | drilled channels |
Form definition | single-acting | PL Edelstahl | false | RoHS | true |
Configure
Basic Attributes
H1(mm)
H2(mm)
H3(mm)
SW=key width(mm)
Travel S(mm)
Tightening torque max.(Nm)
D(mm)
L(mm)
Spring return force min.(N)
G(mm)
H(mm)
H8(mm)
H9(mm)
Piston Ø(mm)
Oil requirement / 10mm Travel(cm³)
Clamping force at 100 bar(kN)
Clamping force at 400 bar(kN)
Weight(kg)
H10(mm)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes