Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1219.112
Part Number
|
---|
K1219.112 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D=diameter (mm) | D1=Outside diameter (mm) | D2 (mm) | D3 (mm) | D4 (mm) | D5 (mm) | D6 (mm) | D8 (mm) | H (mm) | H1 (mm) | H2 (mm) | H3 (mm) | H4 (mm) | H5 (mm) | D10 (mm) | D11 (mm) | H7 (mm) | Retaining force F1 (N) | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
140.02 € | 1 | 4 Days | 12 | 40 | 24 | 23.4 | 4.5 | 8 | 32 | 23.8 | 8 | 29.5 | 8 | 25 | 3.5 | 8.5 | 41 | M4 | 8.5 | 250 | 0.1553 |
Loading...
Main material | High carbon steel | Surface finish body | nickel-plated | Version 1 | pneumatic |
---|---|---|---|---|---|
Form | A | Item | Locating Cylinder | RoHS | true |
This page is Locating cylinders pneumatic, Form A (K1219), part number K1219.112.
You can find the detail information about specifications and dimensions on part number K1219.112.
Configure
Basic Attributes
Type
D=diameter(mm)
D1=Outside diameter(mm)
D2(mm)
D3(mm)
D4(mm)
D5(mm)
D6(mm)
D8(mm)
H(mm)
H1(mm)
H2(mm)
H3(mm)
H4(mm)
H5(mm)
D10(mm)
D11(mm)
H7(mm)
Retaining force F1(N)
Weight(kg)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K1219.116 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | D=diameter (mm) | D1=Outside diameter (mm) | D2 (mm) | D3 (mm) | D4 (mm) | D5 (mm) | D6 (mm) | D8 (mm) | H (mm) | H1 (mm) | H2 (mm) | H3 (mm) | H4 (mm) | H5 (mm) | D10 (mm) | D11 (mm) | H7 (mm) | Retaining force F1 (N) | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
174.80 € | 1 | 4 Days | 16 | 51 | 32 | 31.4 | 5.5 | 9.5 | 41 | 31.8 | 8.5 | 31.7 | 9.5 | 28.5 | 4 | 9 | 52 | M5 | 10 | 350 | 0.2910 |