Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0918.2808
Part Number
|
---|
K0918.2808 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | A (mm) | D (mm) | H (mm) | L (mm) | M | T (mm) | B (mm) | C (mm) | E (mm) | F (mm) | G (mm) | Hand force FH (N) | J (mm) | K (mm) | N (mm) | P (mm) | Q (mm) | R (mm) | S (mm) | U (mm) | Weight (kg) | Max. Workpiece weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
296.09 € | 1 | 4 Days | 48 | 34 | 60 | 5 | 46 | 5 | 12 | 20 | 28 | 12 | 8 | 150 | 10 | 17 | M5 | 71 | 20 | 100 | 13 | M4x5 | 0.4575 | 250 |
Loading...
Main material | High carbon steel | Component material | Duroplast | Item | Positioning Unit |
---|---|---|---|---|---|
RoHS | true |
This page is Positioning units (K0918), part number K0918.2808.
You can find the detail information about specifications and dimensions on part number K0918.2808.
Configure
Basic Attributes
Type
A(mm)
D(mm)
H(mm)
L(mm)
M
T(mm)
B(mm)
C(mm)
E(mm)
F(mm)
G(mm)
Hand force FH(N)
J(mm)
K(mm)
N(mm)
P(mm)
Q(mm)
R(mm)
S(mm)
U(mm)
Weight(kg)
Max. Workpiece weight(kg)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K0918.4212 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | A (mm) | D (mm) | H (mm) | L (mm) | M | T (mm) | B (mm) | C (mm) | E (mm) | F (mm) | G (mm) | Hand force FH (N) | J (mm) | K (mm) | N (mm) | P (mm) | Q (mm) | R (mm) | S (mm) | U (mm) | Weight (kg) | Max. Workpiece weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
328.19 € | 1 | 4 Days | 61 | 48 | 80 | 7 | 63 | 8 | 15 | 30 | 42 | 14 | 12 | 200 | 13 | 23 | M6 | 94 | 25 | 90 | 15 | M6x8 | 1.0150 | 300 |