Positioning units, spring-loaded (K0917) (Part Numbers - CAD Download)

Positioning units, spring-loaded (K0917)
· Positioning and supporting of workpieces with boreholes

· Form A: locating and support element

· Form B: locating element

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0917.20110

Part Number
K0917.20110
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Form A
(mm)
D
(mm)
H
(mm)
L
(mm)
M T
(mm)
Receiving hole
(mm)
B
(mm)
C
(mm)
E
(mm)
F
(mm)
Spring force cone
(N)
G
(mm)
J
(mm)
N
(mm)
R
(mm)
Weight
(kg)

133.25 €

1 4 Days A1810307.51121ø7.8 - ø10.220208205.5 - 20.540229.3200.1198

Loading...

  1. 1

Basic information

Main material High carbon steel Component material Tool steel Version 1 sprung
Item Positioning Unit K(mm) 4.5 S(mm) M4
RoHS true

This page is Positioning units, spring-loaded (K0917), part number K0917.20110.
You can find the detail information about specifications and dimensions on part number K0917.20110.

Variation of this product

Part Number
K0917.15061
K0917.15070
K0917.15071
K0917.20090
K0917.20091
K0917.20111
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Form A
(mm)
D
(mm)
H
(mm)
L
(mm)
M T
(mm)
Receiving hole
(mm)
B
(mm)
C
(mm)
E
(mm)
F
(mm)
Spring force cone
(N)
G
(mm)
J
(mm)
N
(mm)
R
(mm)
Weight
(kg)

130.19 €

1 4 Days B157.5253.5616ø3.8 - ø5.215156156.4 - 19.335165.4150.0552

125.90 €

1 4 Days A137.5254.5716ø4.8 - ø6.215156156.4 - 19.335167.4150.0435

130.19 €

1 4 Days B157.5254.5716ø4.8 - ø6.215156156.4 - 19.335165.4150.0455

133.25 €

1 4 Days A1810305.5921ø5.8 - ø8.220208205.5 - 20.540229.3200.0945

140.61 €

1 4 Days B2010305.5921ø5.8 - ø8.220208205.5 - 20.540227.3200.1000

140.61 €

1 4 Days B2010307.51121ø7.8 - ø10.220208205.5 - 20.540227.3200.1200

Tech Support