Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0917.20111
Part Number
|
---|
K0917.20111 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Form | A (mm) | D (mm) | H (mm) | L (mm) | M | T (mm) | Receiving hole (mm) | B (mm) | C (mm) | E (mm) | F (mm) | Spring force cone (N) | G (mm) | J (mm) | N (mm) | R (mm) | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
140.61 € | 1 | 4 Days | B | 20 | 10 | 30 | 7.5 | 11 | 21 | ø7.8 - ø10.2 | 20 | 20 | 8 | 20 | 5.5 - 20.5 | 40 | 22 | 7.3 | 20 | 0.1200 |
Loading...
Main material | High carbon steel | Component material | Tool steel | Version 1 | sprung |
---|---|---|---|---|---|
Item | Positioning Unit | K(mm) | 4.5 | S(mm) | M4 |
RoHS | true |
This page is Positioning units, spring-loaded (K0917), part number K0917.20111.
You can find the detail information about specifications and dimensions on part number K0917.20111.
Configure
Basic Attributes
Type
Form
A(mm)
D(mm)
H(mm)
L(mm)
M
T(mm)
Receiving hole(mm)
B(mm)
C(mm)
E(mm)
F(mm)
Spring force cone(N)
G(mm)
J(mm)
N(mm)
R(mm)
Weight(kg)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K0917.15060 |
K0917.15061 |
K0917.15070 |
K0917.15071 |
K0917.20090 |
K0917.20091 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Form | A (mm) | D (mm) | H (mm) | L (mm) | M | T (mm) | Receiving hole (mm) | B (mm) | C (mm) | E (mm) | F (mm) | Spring force cone (N) | G (mm) | J (mm) | N (mm) | R (mm) | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
125.90 € | 1 | 4 Days | A | 13 | 7.5 | 25 | 3.5 | 6 | 16 | ø3.8 - ø5.2 | 15 | 15 | 6 | 15 | 6.4 - 19.3 | 35 | 16 | 7.4 | 15 | 0.0422 | ||
130.19 € | 1 | 4 Days | B | 15 | 7.5 | 25 | 3.5 | 6 | 16 | ø3.8 - ø5.2 | 15 | 15 | 6 | 15 | 6.4 - 19.3 | 35 | 16 | 5.4 | 15 | 0.0552 | ||
125.90 € | 1 | 4 Days | A | 13 | 7.5 | 25 | 4.5 | 7 | 16 | ø4.8 - ø6.2 | 15 | 15 | 6 | 15 | 6.4 - 19.3 | 35 | 16 | 7.4 | 15 | 0.0435 | ||
130.19 € | 1 | 4 Days | B | 15 | 7.5 | 25 | 4.5 | 7 | 16 | ø4.8 - ø6.2 | 15 | 15 | 6 | 15 | 6.4 - 19.3 | 35 | 16 | 5.4 | 15 | 0.0455 | ||
133.25 € | 1 | 4 Days | A | 18 | 10 | 30 | 5.5 | 9 | 21 | ø5.8 - ø8.2 | 20 | 20 | 8 | 20 | 5.5 - 20.5 | 40 | 22 | 9.3 | 20 | 0.0945 | ||
140.61 € | 1 | 4 Days | B | 20 | 10 | 30 | 5.5 | 9 | 21 | ø5.8 - ø8.2 | 20 | 20 | 8 | 20 | 5.5 - 20.5 | 40 | 22 | 7.3 | 20 | 0.1000 |