Manufacturer part number: K1941.02
Brand: KIPP
Price: 41.88 €
Delivery time: 4 Days
D1: 49 mm
D2: Tr 30X4 mm
H1: 72 mm
H2: 30 mm
D=diameter: 50 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1941.02
Part Number
|
---|
K1941.02 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D1 (mm) | D2 (mm) | H1 (mm) | H2 (mm) | D=diameter (mm) | D3 (mm) | D4 (mm) | D5 (mm) | F max. (kN) | H (mm) | S (mm) | S1 (mm) | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
41.88 € | 1 | 4 Days | 49 | Tr 30X4 | 72 | 30 | 50 | 36 | 6 | 6 | 60 | 50 | 12 | 0.5 | 0.5981 |
Loading...
Main material | High carbon steel | Item | Screw Jack | RoHS | true |
---|
This page is Screw rest with flat face, Steel (K1941), part number K1941.02.
You can find the detail information about specifications and dimensions on part number K1941.02.
Configure
Basic Attributes
Type
D1(mm)
D2(mm)
H1(mm)
H2(mm)
D=diameter(mm)
D3(mm)
D4(mm)
D5(mm)
F max.(kN)
H(mm)
S(mm)
S1(mm)
Weight(kg)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K1941.01 |
K1941.015 |
K1941.03 |
K1941.04 |
K1941.05 |
K1941.06 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | D1 (mm) | D2 (mm) | H1 (mm) | H2 (mm) | D=diameter (mm) | D3 (mm) | D4 (mm) | D5 (mm) | F max. (kN) | H (mm) | S (mm) | S1 (mm) | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
25.28 € | 1 | 4 Days | 31 | Tr 20X4 | 52 | 23 | 31 | 23 | 4 | 4 | 15 | 38 | 8 | 2 | 0.1901 | ||
38.73 € | 1 | 4 Days | 49 | Tr 30X4 | 52 | 24 | 50 | 36 | 6 | 6 | 60 | 42 | 12 | 2 | 0.5239 | ||
49.02 € | 1 | 4 Days | 49 | Tr 30X4 | 102 | 43 | 50 | 36 | 6 | 6 | 60 | 71 | 16 | 1.5 | 0.9001 | ||
88.72 € | 1 | 4 Days | 70 | Tr 40X7 | 140 | 58 | 65 | 43 | 6 | 6 | 100 | 100 | 25 | 2.5 | 2.6050 | ||
163.20 € | 1 | 4 Days | 80 | Tr 50X8 | 212 | 90 | 70 | 55 | 6 | 6 | 170 | 140 | 30 | 4 | 4.6200 | ||
308.66 € | 1 | 4 Days | 100 | Tr 65X10 | 300 | 126 | 80 | 70 | 6 | 8 | 350 | 190 | 34 | 5 | 10.0000 |