Knurled knobs antistatic with external thread (06092)

Knurled knobs antistatic with external thread (06092)
· To protect sensitive electrical or electronic parts, components and devices

· Application fields: electronic assemblies, equipment manufacturing according to ATEX directives

· Made from a special electrically conductive plastic

· ESD operating parts from norelem have been specially developed for use in ESD protection areas

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06092-1110624X15

Part Number
06092-1110624X15
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

3.42 €

1 4 Days

Loading...

  1. 1

Basic information

Main Body Type Round shape D M6 Length(mm) 15
Main Body Material Other Outside diameter(φ) 21 Main Body Height t(mm) 22
Main material Thermoplastic Component material Steel Size(mm) 1
Main colour Graphite black RAL 9011 D2(mm) 14 D3(mm) 19
H1(Nm) 8 L=thread length(mm) 15

This page is Knurled knobs antistatic with external thread (06092), part number 06092-1110624X15.
You can find the detail information about specifications and dimensions on part number 06092-1110624X15.

Tech Support