Wheels polyamide with injection-moulded tread (95056) (95056-12535)

Wheels polyamide with injection-moulded tread (95056) 95056-12535

Product Details:

Manufacturer part number: 95056-12535

Brand: NORELEM

Price: 37.07

Delivery time: 4 Days


Technical Data:

Wheel O.D.: 125 mm

Wheel Width: 35 mm

Hole Diameter: 15 mm

Hub Width: 45 mm

Max. Load / Allowable Load: 250 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

95056-12535

Part Number
95056-12535
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Wheel O.D.
(mm)
Wheel Width
(mm)
Hole Diameter
(mm)
Hub Width
(mm)
Max. Load / Allowable Load
(kg)

37.07 €

1 4 Days 125351545250

Loading...

  1. 1

Basic information

Main material Polyamide Wheel bearing Plain bearing

This page is Wheels polyamide with injection-moulded tread (95056), part number 95056-12535.
You can find the detail information about specifications and dimensions on part number 95056-12535.

Variation of this product

Part Number
95056-10035
95056-15040
95056-20050
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Wheel O.D.
(mm)
Wheel Width
(mm)
Hole Diameter
(mm)
Hub Width
(mm)
Max. Load / Allowable Load
(kg)

23.07 €

1 4 Days 100351545200

40.67 €

1 4 Days 150402060400

75.82 €

1 4 Days 200502060700

Tech Support