Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0601.125
Main material | Steel | Version 1 | with spring leaf | Version 2 | for NC vice |
---|---|---|---|---|---|
Item | Pull-down Jaw | B=Width(mm) | 11.5 | B1(mm) | 21.5 |
H(mm) | 43 | H1(mm) | 16 | L=Length(mm) | 125 |
L1(mm) | 80 | Weight(kg) | 0.5100 | RoHS | true |
This page is Hold-down jaw pads with spring blade for NC vice (K0601), part number K0601.125.
You can find the detail information about specifications and dimensions on part number K0601.125.