Manufacturer part number: 95012-125322
Brand: NORELEM
Price: 48.49 €
Delivery time: 4 Days
Mounting Height H: 161 mm
Wheel Dia. D: 125 mm
Wheel Width B: 32 mm
R: 102.5 mm
Permissible load: 100 kg
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
95012-125322
Caster Type | Plate Type Swivel | Wheel Material | Rubber | Fitting Material | Steel |
---|---|---|---|---|---|
Wheel bearing | Plain bearing | A(mm) | 40 |
This page is Swivel castors with stop fix (95012), part number 95012-125322.
You can find the detail information about specifications and dimensions on part number 95012-125322.
Part Number |
---|
95012-080252 |
95012-100322 |
95012-125252 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Mounting Height H (mm) | Wheel Dia. D (mm) | Wheel Width B (mm) | R (mm) | Permissible load (kg) |
---|---|---|---|---|---|---|---|---|---|
43.19 € | 1 | 4 Days | 111 | 80 | 25 | 80 | 60 | ||
46.17 € | 1 | 4 Days | 136 | 100 | 32 | 90 | 90 | ||
47.00 € | 1 | 4 Days | 161 | 125 | 25 | 102.5 | 80 |