Slot nuts twist-in with spring Type B (07078) (Part Numbers)

Slot nuts twist-in with spring Type B (07078)
· Can be subsequently inserted into existing systems

· Spring allows fixation anywhere in the profile slot

· Easy assembly; can be inserted from above

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
07078-0804
07078-0805
07078-0806
07078-0808
07078-1004
07078-1005
07078-1006
07078-1008
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Slot width
(mm)
B=Width
(mm)
B1
(mm)
D=thread
(mm)
H=Height
(mm)
H1
(mm)
H2
(mm)
L=Length
(mm)
R
(mm)

1.13 €

1 4 Days 811.67.9M44.68.81163

1.13 €

1 4 Days 811.67.9M54.68.81163

1.13 €

1 4 Days 811.67.9M64.68.81163

1.13 €

1 4 Days 811.67.9M84.68.81163

0.83 €

1 4 Days 10149.9M45.210.21.5194

0.83 €

1 4 Days 10149.9M55.210.21.5194

0.83 €

1 4 Days 10149.9M65.210.21.5194

0.83 €

1 4 Days 10149.9M85.210.21.5194

Loading...

  1. 1

Basic information

Function Standard Material Steel Surface finish body Galvanised

Tech Support