Manufacturer part number: K1927.112016
Brand: KIPP
Price: 30.59 €
Delivery time: 4 Days
D1=Internal diameter: 16 mm
Weight: 0.0184 kg
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1927.112016
Main material | stainless steel | Item | Reducing Bush | D=Outside diameter(mm) | 20 |
---|---|---|---|---|---|
D2(mm) | 3.6 | L=Length(mm) | 20 | A(mm) | 3 |
Suitable for | 21730 | PL Edelstahl | true | RoHS | true |