Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1182.821001
B=Width(mm) | 100 | Main material | Aluminium | Surface finish body | anodized |
---|---|---|---|---|---|
A=Length(mm) | 82.5 | A1(mm) | 56.5 | B1(mm) | 74 |
D(mm) | 6.2 | D1(mm) | 24 | Kind of fastening | fastening holes |
S(mm) | 5.5 | Version 1 | spring closed | Item | Spring Hinge |
F1(N) | 9000 | F2(N) | 11900 | Product type | Spring Hinge |
This page is Spring hinges Aluminium profile, 3.8 Nm, spring closed (K1182), part number K1182.821001.
You can find the detail information about specifications and dimensions on part number K1182.821001.
Part Number |
---|
K1182.8210011 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Main colour | Weight (kg) | PL Edelstahl |
---|---|---|---|---|---|---|---|
54.18 € | 1 | 4 Days | black | 0.1892 | - |