Hinges Plastic, with elongated holes (K0437)

Hinges Plastic, with elongated holes (K0437)
· Connect two fixed components flexibly to each other

· Application sectors: machine construction, furniture construction, doors, hatches, hoods

· Can be adjusted and aligned horizontally

· Axis, stainless steel

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0437.402020

Part Number
K0437.402020
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

3.92 €

1 4 Days

Loading...

  1. 1

Basic information

B=Width(mm) 40 Main material Thermoplastic Main colour black
A=Length(mm) 65 Kind of fastening elongated holes Version 1 with oblong holes
Item Hinge F1(N) 500 F2(N) 300
Component material Steel Product type Hinge Weight(kg) 0.0231

This page is Hinges Plastic, with elongated holes (K0437), part number K0437.402020.
You can find the detail information about specifications and dimensions on part number K0437.402020.

Tech Support