Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0477.5301
Main material | Aluminium | Surface finish body | tumbled | Component material | Steel |
---|---|---|---|---|---|
Version 2 | for round tubes | B(mm) | 7 | D1(mm) | 5.8 |
K(mm) | 38.1 | R(mm) | 45.5 | A=Internal diameter(mm) | 30.1 |
Version 1 | with foot | Item | Tube Clamp | C(mm) | 30 |
D(mm) | M6 | Form | B | Form definition | with ball joint |
H(mm) | 16 | J(mm) | 34 | L=Height(mm) | 80 |
M=Length(mm) | 60 | Mb(Nm) | 40 | N(mm) | 8 |
O(mm) | 39.5 | Surface finish component | galvanized | P(mm) | 41.5 |
U(mm) | 42.5 | W(mm) | 30.2 | Weight(kg) | 0.2270 |
PL Edelstahl | false | RoHS | true |
This page is Tube clamps base, Aluminium with ball joint, Form B (K0477), part number K0477.5301.
You can find the detail information about specifications and dimensions on part number K0477.5301.