Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0477.181
Main material | Thermoplastic | Component material | Steel | Version 2 | for round tubes |
---|---|---|---|---|---|
B(mm) | 5.5 | F(mm) | 15 | K(mm) | 30 |
A=Internal diameter(mm) | 18 | Version 1 | with foot | Item | Tube Clamp |
C(mm) | 21 | D(mm) | M5X10 | E(mm) | 50 |
Form definition | with ball joint | G=Width(mm) | 40 | H(mm) | 20 |
L=Height(mm) | 53 | M=Length(mm) | 30 | Mb(Nm) | 5 |
N(mm) | 5 | O(mm) | 38 | Surface finish component | galvanized |
U(mm) | 40 | Weight(kg) | 0.0490 | PL Edelstahl | false |
RoHS | true |
This page is Tube clamps base, Plastic with ball joint (K0477), part number K0477.181.
You can find the detail information about specifications and dimensions on part number K0477.181.