Edge protection sealing profiles with integrated steel wire core, Form B (96521)

Edge protection sealing profiles with integrated steel wire core, Form B (96521)
· To protect, cover and decorate the sharp edges of sheet metal

· Application sectors: machine construction, assembly

· Sealed against moisture, dust and dirt

· No fastening material required

· Various lengths

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
96521-122X10000
96521-122X2000
96521-122X20000
96521-122X5000
96521-122X50000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
L=Length
(mm)

45.62 €

1 4 Days 10000

11.16 €

1 4 Days 2000

88.68 €

1 4 Days 20000

24.05 €

1 4 Days 5000

217.89 €

1 4 Days 50000

Loading...

  1. 1

Basic information

Main material EPDM Component material EPDM Main colour Black
Form B Clamping range(mm) 1.0-3.0 Minimum bend radius(mm) A=50 B=180 C=30 D=30
B=Width(mm) 11 H=Height(mm) 22 H1(mm) 11

Tech Support