Manufacturer part number: 04444-08
Brand: NORELEM
Price: 114.75 €
Delivery time: 4 Days
Clamping force: 8900 N
Suitable fastening screw: M8
B: 19 mm
B1: 8.4 mm
B2: 13.4 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
04444-08
Part Number
|
---|
04444-08 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Clamping force (N) | Suitable fastening screw | B (mm) | B1 (mm) | B2 (mm) | G (mm) | H1 (mm) | H2 (mm) | H3 (mm) | L (mm) | L1 (mm) | L2 (mm) | S (mm) | S1 (mm) | SW (mm) | Long hole | Tightening torque max. (Nm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
114.75 € | 1 | 4 Days | 8900 | M8 | 19 | 8.4 | 13.4 | 5.3 | 15.9 | 11.684 -0.013 | 6.6 | 63.5 | 21 | 13.5 | 6.3 | 1.2 | 7 | Closed | 28 |
Loading...
Max. Clamping Force(N) | 3000 or More | Material | Steel | Type | Main Body |
---|
This page is Cam clamps adjustable with riser (04444), part number 04444-08.
You can find the detail information about specifications and dimensions on part number 04444-08.
Configure
Basic Attributes
Clamping force(N)
Suitable fastening screw
B(mm)
B1(mm)
B2(mm)
G(mm)
H1(mm)
H2(mm)
H3(mm)
L(mm)
L1(mm)
L2(mm)
S(mm)
S1(mm)
SW(mm)
Long hole
Tightening torque max.(Nm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
04444-12 |
04444-16 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Clamping force (N) | Suitable fastening screw | B (mm) | B1 (mm) | B2 (mm) | G (mm) | H1 (mm) | H2 (mm) | H3 (mm) | L (mm) | L1 (mm) | L2 (mm) | S (mm) | S1 (mm) | SW (mm) | Long hole | Tightening torque max. (Nm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
128.42 € | 1 | 4 Days | 17800 | M12 | 28.5 | 13 | 19.8 | 9.5 | 15.9 | 12.192 -0.013 | 6.9 | 95.1 | 42.7 | 12.7 | 7.1 | 2 | 8 | Closed | 88 | ||
361.16 € | 1 | 4 Days | 26700 | M16 | 38 | 17 | 24.8 | 12.7 | 41 | 35.001 -0.013 | 21 | 107 | 46.3 | - | 8.3 | 2.5 | 12 | Open | 135 |