Lower exchange clamping jaw, Form E (K1490)

Lower exchange clamping jaw, Form E (K1490)
Material:
Steel.
Version:
Nitrided and black oxidised.
Note:

The clamping jaws can be used for floating clamps to increase the clamping range.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1490.910000

Part Number
K1490.910000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

146.49 €

1 4 Days

Loading...

  1. 1

Basic information

Main material Mild steel Form E B(mm) 28
B1(mm) 15 D(mm) 5.8 D1(mm) 4.5
H1(mm) 32.8 L(mm) 30 L1(mm) 23
L2(mm) 10 Item Jaw Plate Version 1 lower jaw
Version 2 with piv. flat ball Weight(kg) 0.0980 RoHS true

This page is Lower exchange clamping jaw, Form E (K1490), part number K1490.910000.
You can find the detail information about specifications and dimensions on part number K1490.910000.

Tech Support