Manufacturer part number: K0912.03006010
Brand: KIPP
Price: 81.48 €
Delivery time: 4 Days
A: 30 mm
B: 60 mm
C: 45 mm
D: 12 mm
E: 10 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0912.03006010
Main material | High carbon steel | Item | Clamping Arm | Version 1 | for swing clamp |
---|---|---|---|---|---|
RoHS | true |
This page is Clamping arms for swing clamp (K0912), part number K0912.03006010.
You can find the detail information about specifications and dimensions on part number K0912.03006010.
Configure
Basic Attributes
Type
A(mm)
B(mm)
C(mm)
D(mm)
E(mm)
F(mm)
Suitable for
Weight(kg)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K0912.04007516 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | A (mm) | B (mm) | C (mm) | D (mm) | E (mm) | F (mm) | Suitable for | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
88.85 € | 1 | 4 Days | 40 | 75 | 55 | 16 | 16 | M5 | 04366-...4540 | 0.3443 |