Quarter-turn clamp lock stainless steel, knob stainless steel (05592-10)

Quarter-turn clamp lock stainless steel, knob stainless steel (05592-10)
· High clamping forces up to 400 N

· Ideal where space is restricted:

· Click signal when locked

· Fastening screws included

· Mounting option for plate thickness 6 to 20 mm

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

05592-10-8161

Part Number
05592-10-8161
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

88.60 €

1 4 Days

Loading...

  1. 1

Basic information

Type Clamp Unit Main material Stainless steel Surface finish body Bright
Component material Stainless steel Surface finish component Bright Version 2 Pins steel
D=diameter(mm) 8 D1(mm) 18 D2(mm) 34
D3(mm) 40 D4(mm) 28 D5(mm) 18
D6(mm) 35 D7(mm) 6.5 D8(mm) 3.4
H=Height(mm) 31.5 H1(mm) 16 H2(mm) 5.5
L=Length(mm) 16.3 M M03X0.5 T=thread depth(mm) 6
T1(mm) 6-20 T2(mm) 2.5 Temperature resistance ≤200 °C
Clamping force(N) 400 Pullout force F(kN) 1.6 Shearing force(kN) 4.8

This page is Quarter-turn clamp lock stainless steel, knob stainless steel (05592-10), part number 05592-10-8161.
You can find the detail information about specifications and dimensions on part number 05592-10-8161.

Tech Support