Self-aligning pads, male thread, with O-ring, Form C, flattened steel ball smooth (02006)

Self-aligning pads, male thread, with O-ring, Form C, flattened steel ball smooth (02006)
· Serve as supports, stops and thrust pads

· Application sectors: machine and fixture construction, assembly

· O-ring for protection against dirt and foreign particles

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
02006-106X012
02006-106X025
02006-106X040
02006-108X012
02006-108X025
02006-108X040
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B=Thread length
(mm)
D1=Outside diameter
(mm)
D2=Thread D3
(mm)
E
(mm)
H=Height
(mm)
S
(mm)
Ball Ø
(mm)
SW=key width
(mm)
Load rating max. (static load only)
(kN)

56.22 €

1 4 Days 1211.5M6611.59.5107109

52.21 €

1 4 Days 2511.5M6611.59.5107109

52.84 €

1 4 Days 4011.5M6611.59.5107109

62.35 €

1 4 Days 1215M88.5151313101315

62.97 €

1 4 Days 2515M88.5151313101315

63.84 €

1 4 Days 4015M88.5151313101315

Loading...

  1. 1

Basic information

Main material High carbon steel Surface finish body tempered, black oxidised Component material Tool steel
Surface finish component hardened and black oxid finish Material (mount surface / support surface) Steel Form C
H1(mm) 1.5

Tech Support