Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
02030-06 |
02030-08 |
02030-061 |
02030-081 |
02030-10 |
02030-12 |
02030-101 |
02030-121 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | B=Thread length (mm) | D (mm) | E (mm) | G=Thread | H=Height (mm) | SW=key width (mm) | |
---|---|---|---|---|---|---|---|---|---|---|
1.60 € | 1 | 4 Days | 11 | 8 | 11.5 | M6 | 10 | 10 | ||
1.85 € | 1 | 4 Days | 13 | 10 | 15 | M8 | 15 | 13 | ||
1.71 € | 1 | 4 Days | 11 | 6 | 11.5 | M6 | 20 | 10 | ||
2.40 € | 1 | 4 Days | 13 | 9 | 15 | M8 | 30 | 13 | ||
2.99 € | 1 | 4 Days | 16 | 13 | 19.6 | M10 | 20 | 17 | ||
3.89 € | 1 | 4 Days | 20 | 15 | 21.9 | M12 | 25 | 19 | ||
3.78 € | 1 | 4 Days | 16 | 13 | 19.6 | M10 | 40 | 17 | ||
4.98 € | 1 | 4 Days | 20 | 15 | 21.9 | M12 | 50 | 19 |
Loading...
Main material | High carbon steel | Steel code | 1.1172 | Surface finish body | black oxidised |
---|---|---|---|---|---|
Material (mount surface / support surface) | Steel | Form | A |
Configure