Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
06929-12001 |
06929-12003 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Main colour | |
---|---|---|---|---|---|
25.78 € | 1 | 4 Days | Black | ||
24.25 € | 1 | 4 Days | Natural |
Loading...
Main Body Type | Surface Mount | Hole spacing(mm) | 120 | Main Body Material | Aluminum |
---|---|---|---|---|---|
Load capacity(N) | 500 | Dimension L(mm) | 132 | Surface finish body | Matt and anodised |
Form | A | Assembly | From the rear | Pull handle: cross section | Rectangular |
B(mm) | 18 | D=Fastening hole(mm) | M6 | H(mm) | 40 |