Manufacturer part number: 03014-08
Brand: NORELEM
Price: 1.37 €
Delivery time: 4 Days
Body O.D./Thread M: 8 mm
Initial Load: 15 N
Max. Load: 30 N
D1: 5 mm
L=Length: 16 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
03014-08
Tip Material | Stainless Steel | Body Material | Plastic | Initial Load (Range)(N) | 0.01 to 50 |
---|
This page is Spring plungers with slot and stainless steel ball, plastic (03014), part number 03014-08.
You can find the detail information about specifications and dimensions on part number 03014-08.
Part Number |
---|
03014-06 |
03014-10 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Body O.D./Thread M (mm) | Initial Load (N) | Max. Load (N) | D1 (mm) | L=Length (mm) | H (mm) | N (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
1.15 € | 1 | 4 Days | 6 | 9 | 13 | 3.5 | 14 | 1 | 1 | ||
1.63 € | 1 | 4 Days | 10 | 20 | 40 | 6 | 19 | 2 | 1.6 |