Manufacturer part number: 06255-6130X14
Brand: NORELEM
Price: 29.79 €
Delivery time: 4 Days
Outside diameter: 129 Ø
Version 1: Reamed hole
L: 111 mm
L1: 20 mm
L2: 59 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
06255-6130X14
Part Number
|
---|
06255-6130X14 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Outside diameter (Ø) | Version 1 | L (mm) | L1 (mm) | L2 (mm) | L3=height (mm) | L4 (mm) | D2=Fastening hole (mm) | D3 (mm) | D4 (mm) | A (mm) | B3 (mm) | H (mm) | T (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
29.79 € | 1 | 4 Days | 129 | Reamed hole | 111 | 20 | 59 | 52 | 53 | 14H7 | 32 | 20 | 51 | - | 29 | - |
Loading...
Handwheel Type | 2-Spoke | Handle, Material | Polyamide | Component material | Polyamide |
---|
This page is Handwheels 2-spoke plastic, with folding grip (06255), part number 06255-6130X14.
You can find the detail information about specifications and dimensions on part number 06255-6130X14.
Configure
Basic Attributes
B3(mm)
T(mm)
Outside diameter(Ø)
Version 1
L(mm)
L1(mm)
L2(mm)
L3=height(mm)
L4(mm)
D2=Fastening hole(mm)
D3(mm)
D4(mm)
A(mm)
H(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
06255-6130X12 |
06255-6160X14 |
06255-6160X16 |
06255-6200X16 |
06255-6200X20 |
06255-6345X20 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Outside diameter (Ø) | Version 1 | L (mm) | L1 (mm) | L2 (mm) | L3=height (mm) | L4 (mm) | D2=Fastening hole (mm) | D3 (mm) | D4 (mm) | A (mm) | B3 (mm) | H (mm) | T (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
29.79 € | 1 | 4 Days | 129 | Reamed hole | 111 | 20 | 59 | 52 | 53 | 12H7 | 32 | 20 | 51 | - | 29 | - | ||
38.50 € | 1 | 4 Days | 159 | Reamed hole | 126 | 24 | 71 | 55 | 59 | 14H7 | 40 | 25 | 65 | - | 31 | - | ||
38.50 € | 1 | 4 Days | 159 | Reamed hole | 126 | 24 | 71 | 55 | 59 | 16H7 | 40 | 25 | 65 | - | 31 | - | ||
62.29 € | 1 | 4 Days | 200 | Reamed hole | 160 | 28 | 91 | 69 | 69 | 16H7 | 54.5 | 27 | 80 | - | 33 | - | ||
62.29 € | 1 | 4 Days | 200 | Reamed hole | 160 | 28 | 91 | 69 | 69 | 20H7 | 54.5 | 27 | 80 | - | 33 | - | ||
97.81 € | 1 | 4 Days | 346 | Reamed hole | 144 | 32 | 91 | 80 | 80 | 20H7 | 67.5 | 27 | 148 | - | 43.5 | - |