Linear Roller Carriage RWU..-F Series (RWU45-F-FA550-123/930/123-V3-G0)

  • Volume Discount

Product Details:

Manufacturer part number: RWU45-F-FA550-123/930/123-V3-G0

Brand: INA

Price: 832.80

Delivery time: 4 Days


Technical Data:

Main dimension: 141 x 120 x 51.3 mm

Preload class: V3

Accuracy: G0

Weight: 3.07 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

RWU45-F-FA550-123/930/123-V3-G0

Part Number
RWU45-F-FA550-123/930/123-V3-G0
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main dimension
(mm)
Preload class Accuracy Weight
(kg)

832.80 €

1 Available 4 Days 141 x 120 x 51.3V3G03.07

Loading...

  1. 1

This page is Linear Roller Carriage RWU..-F Series, part number RWU45-F-FA550-123/930/123-V3-G0.
You can find the detail information about specifications and dimensions on part number RWU45-F-FA550-123/930/123-V3-G0.

Variation of this product

Part Number
RWU35-F-FA550-123/930/123-V2-G1
RWU35-F-FA550-123/930/123-V3-G0
RWU35-F-FA550-123/930/123-V3-G1
RWU45-F-FA550-123/930/123-V3-G1
RWU45-F-FA550-123/930/123-V4-G0
RWU45-F-FA550-123/930/123-V4-G1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main dimension
(mm)
Preload class Accuracy Weight
(kg)

624.92 €

1 Available 4 Days 128 x 100 x 42V2G11.72

676.40 €

1 Available 4 Days 128 x 100 x 42V3G01.72

624.92 €

1 Available 4 Days 128 x 100 x 42V3G11.72

769.45 €

1 Available 4 Days 141 x 120 x 51.3V3G13.07

832.80 €

1 Available 4 Days 141 x 120 x 51.3V4G03.07

769.45 €

1 Available 4 Days 141 x 120 x 51.3V4G13.07

Tech Support