Manufacturer part number: 24300.0805
Brand: HALDER
Price: 35.88 €
Delivery time: 4 Days
d: M6
l1: 112 mm
l2: 125 mm
h1: 32 mm
h2: 48 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
24300.0805
Part Number
|
---|
24300.0805 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | d | l1 (mm) | l2 (mm) | h1 (mm) | h2 (mm) | a (mm) | b1 (mm) | b2 (mm) | b3 (mm) | b4 (mm) | t (mm) | R (mm) | b5 | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
35.88 € | 1 | 4 Days | M6 | 112 | 125 | 32 | 48 | 13 | 20 | 24 | 32 | 50 | 10 | 13 | 13.5 | 301 |
Loading...
Main Body Material | Stainless Steel | Main Body, Surface Treatment | Sand blasted | Handle | Stainless steel 1.4301, dull blasted |
---|
This page is U-Handles, diagonal, part number 24300.0805.
You can find the detail information about specifications and dimensions on part number 24300.0805.
Configure
Basic Attributes
d
l1(mm)
l2(mm)
h1(mm)
h2(mm)
a(mm)
b1(mm)
b2(mm)
b3(mm)
b4(mm)
t(mm)
R(mm)
b5
Filter by standard shipping days
Optional Attributes
Part Number |
---|
24300.0810 |
24300.0815 |
24300.0820 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | d | l1 (mm) | l2 (mm) | h1 (mm) | h2 (mm) | a (mm) | b1 (mm) | b2 (mm) | b3 (mm) | b4 (mm) | t (mm) | R (mm) | b5 | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
37.17 € | 1 | 4 Days | M6 | 128 | 141 | 32 | 48 | 13 | 20 | 24 | 32 | 50 | 10 | 13 | 13.5 | 325 | |||
57.33 € | 1 | 4 Days | M8 | 128 | 145 | 34 | 54 | 17 | 26 | 32 | 34 | 57 | 12 | 17 | 18 | 550 | |||
61.79 € | 1 | 4 Days | M8 | 160 | 177 | 34 | 54 | 17 | 26 | 32 | 34 | 57 | 12 | 17 | 18 | 631 |