R2.1 E-tubes, R2.75 Series

R2.1 E-tubes, R2.75 Series
Cost-effective, strong e-tubes with 26, 40, 48 and 75mm inner height. Openable and removable lids along inner or outer radius, openable from both sides. Very sealed design and strong double stop-dogs for high fill weights and unsupported lengths.
[Features]
-
- Large inner height and therefore cost effective
- Cables are protected from swarf
- Easy to fill, lids openable along the inner or outer radius, from both sides
- Low noise operation due to integrated brake
- Notch separator, recommended for sidemounted applications

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
R2.75.111.[130,​150,​200,​250,​300,​350,​400].0-[1-100/1]
R2.75.111.[130,​150,​200,​250,​300,​350,​400].0-[1-100/1]-R2.750.111.12
R2.75.163.[130,​150,​200,​250,​300,​350,​400].0-[1-100/1]
R2.75.163.[130,​150,​200,​250,​300,​350,​400].0-[1-100/1]-R2.750.163.12
R2.75.200.[130,​150,​200,​250,​300,​350,​400].0-[1-100/1]
R2.75.200.[130,​150,​200,​250,​300,​350,​400].0-[1-100/1]-R2.750.200.12
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
Internal Width
(mm)
Number of Links External Width
(mm)
Bending Radius Color Mounting Bracket
1 6 Days 1111 ~ 100135130 ~ 400Black-
1 6 Days 1111 ~ 100135130 ~ 400BlackR2.750.111.12, Full set, KMA, pivoting
1 6 Days 1631 ~ 100187130 ~ 400Black-
1 6 Days 1631 ~ 100187130 ~ 400BlackR2.750.163.12, Full set, KMA, pivoting
1 6 Days 2001 ~ 100224130 ~ 400Black-
1 6 Days 2001 ~ 100224130 ~ 400BlackR2.750.200.12, Full set, KMA, pivoting

Loading...

  1. 1

Basic information

Internal Height(mm) 75 Max. Cable O.D. Dp(mm) 60 Pitch P(mm) 60
Links/m 17

Tech Support